Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Wiring / Cables > Wiring >

14AWG High Strand Count Silicone Wire Combo Pack (100 ft)

Item #: AC-1200-10-WB-14A40-C100
Availability: Discontinued
Price: $153.39

Quantity

  Quantity Count  

  Price Each  

16$145.72
31$140.35
51$134.22
101$130.38


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.  This combo pack includes 1 of each of the following:
 
  Gauge : 14 AWG
  Stranding : 413/40
  Color : Black
  Weight (per ft) : 0.30 oz (8.5g)
  Diameter : 0.14 in (3.6mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.032 in (0.8mm)
  Gauge : 14 AWG
  Stranding : 413/40
  Color : Red
  Weight (per ft) : 0.30 oz (8.5g)
  Diameter : 0.14 in (3.6mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.032 in (0.8mm)
  Gauge : 14 AWG
  Stranding : 413/40
  Color : Yellow
  Weight (per ft) : 0.30 oz (8.5g)
  Diameter : 0.14 in (3.6mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.032 in (0.8mm)








Request Time: 1.171875 - SID/ASID: 851880 | iwpr2eqeplqxuufmsyp4tb45 - SERVER: WEB1