Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Garage Sale >

16AWG High Strand Count Silicone Wire, black, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-16044-BC
Availability: Discontinued
  Price: $35.43

Quantity

  Quantity Count  

  Price Each  

16$43.72
31$42.11
51$40.27
101$39.12



Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.
 
  Gauge : 16 AWG
  Stranding : 665/44
  Color : Black
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)