Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Garage Sale >

16AWG High Strand Count Silicone Wire, black, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-16044-BC
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $35.43

Quantity

  Quantity Count  

  Price Each  

16$43.72
31$42.11
51$40.27
101$39.12


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.
 
  Gauge : 16 AWG
  Stranding : 665/44
  Color : Black
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)








Request Time: 1.25 - SID/ASID: 886225 | ktgw1g55mfslieypuv1n4255 - SERVER: WEB1