Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Wiring / Cables > Wiring >

16AWG High Strand Count Silicone Wire, black, 25 ft

Item #: AC-1200-10-WB-16044-BC25
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $14.35

Quantity

  Quantity Count  

  Price Each  

16$13.63
31$13.13
51$12.56
101$12.20


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.
 
  Gauge : 16 AWG
  Stranding : 665/44
  Color : Black
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.016 in (0.4mm)








Request Time: 1.171875 - SID/ASID: 851874 | 13k44uzbj02ttd45sxodx255 - SERVER: WEB1