Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
Wiring
Servo Cables & Extenders
Sensor Cables
Multipin Cable Connectors
USB/Serial Cables & Hubs
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Wiring / Cables > Wiring >

16AWG High Strand Count Silicone Wire Combo Pack (25 ft)

Item #: AC-1200-10-WB-16044-C25
Availability: Discontinued
  Price: $40.90

Quantity

  Quantity Count  

  Price Each  

16$29.86
31$37.42
51$35.79
101$34.77



Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire. This combo pack includes 1 of each of the following:

  Gauge : 16 AWG
  Stranding : 665/44
  Color : Black
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.016 in (0.4mm)
  Gauge : 16 AWG
  Stranding : 665/44
  Color : Red
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.016 in (0.4mm)
  Gauge : 16 AWG
  Stranding : 665/44
  Color : Yellow
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.016 in (0.4mm)