Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Wiring / Cables > Wiring >

16AWG High Strand Count Silicone Wire Combo Pack (100 ft)

Item #: AC-1200-10-WB-16044-C100
Availability: Discontinued
Price: $131.16

Quantity

  Quantity Count  

  Price Each  

16$124.60
31$120.01
51$114.77
101$111.49


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire. This combo pack includes 1 of each of the following:
 
  Gauge : 16 AWG
  Stranding : 665/44
  Color : Black
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)
  Gauge : 16 AWG
  Stranding : 665/44
  Color : Red
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)
  Gauge : 16 AWG
  Stranding : 665/44
  Color : Yellow
  Weight (per ft) : 0.21 oz (6.0g)
  Diameter : 0.11 in (2.7mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)








Request Time: 1.234375 - SID/ASID: 903453 | nfx1fm45uh50uu45usamof55 - SERVER: WEB2