Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Garage Sale >

18AWG High Strand Count Silicone Wire, red, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-18044-RC
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $29.43

Quantity

  Quantity Count  

  Price Each  

16$36.31
31$34.97
51$33.44
101$32.49


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

 
  Gauge : 18AWG
  Stranding : 413/44
  Color : Red
  Weight (per ft) : 0.12 oz (3.4g)
  Diameter : 0.085 in (2.1mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)








Request Time: 1.234375 - SID/ASID: 1022544 | z05nqw55icnthlmipjotiq45 - SERVER: WEB1