Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Garage Sale >

18AWG High Strand Count Silicone Wire, red, 25 ft - Garage Sale Item!

Item #: AC-1200-10-WB-18044-RC25
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $9.56

Quantity

  Quantity Count  

  Price Each  

16$11.79
31$11.36
51$10.86
101$10.55


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

 
  Gauge : 18AWG
  Stranding : 413/44
  Color : Red
  Weight (per ft) : 0.12 oz (3.4g)
  Diameter : 0.085 in (2.1mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.016 in (0.4mm)








Request Time: 1.21875 - SID/ASID: 1037575 | my5r5s55dp3j1ujq5ldj1u55 - SERVER: WEB1