Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Wiring / Cables > Wiring >

18AWG High Strand Count Silicone Wire Combo Pack (25 ft)

Item #: AC-1200-10-WB-18044-C25
Availability: Discontinued
Price: $35.39

Quantity

  Quantity Count  

  Price Each  

16$33.62
31$32.38
51$30.97
101$30.08


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire. This combo pack includes 1 of each of the following:
 
  Gauge : 18AWG
  Stranding : 413/44
  Color : Black
  Weight (per ft) : 0.12 oz (3.4g)
  Diameter : 0.085 in (2.1mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.016 in (0.4mm)
  Gauge : 18AWG
  Stranding : 413/44
  Color : Red
  Weight (per ft) : 0.12 oz (3.4g)
  Diameter : 0.085 in (2.1mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.016 in (0.4mm)
  Gauge : 18AWG
  Stranding : 413/44
  Color : Yellow
  Weight (per ft) : 0.12 oz (3.4g)
  Diameter : 0.085 in (2.1mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.016 in (0.4mm)


 









Request Time: 1.28125 - SID/ASID: 1022634 | trxnfqazy5njigveipb1mqjm - SERVER: WEB1