Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
Wiring
Servo Cables & Extenders
Sensor Cables
Multipin Cable Connectors
USB/Serial Cables & Hubs
 Mechanics
 Sensors
 Accessories
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Wiring / Cables > Wiring >

18AWG High Strand Count Silicone Wire Combo Pack (100 ft)

Item #: AC-1200-10-WB-18044-C100
Availability: Discontinued
Price: $114.00

Quantity

  Quantity Count  

  Price Each  

16$108.30
31$104.31
51$99.75
101$96.90





Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire. This combo pack includes 1 of each of the following:
 
  Gauge : 18AWG
  Stranding : 413/44
  Color : Black
  Weight (per ft) : 0.12 oz (3.4g)
  Diameter : 0.085 in (2.1mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)
  Gauge : 18AWG
  Stranding : 413/44
  Color : Red
  Weight (per ft) : 0.12 oz (3.4g)
  Diameter : 0.085 in (2.1mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)
  Gauge : 18AWG
  Stranding : 413/44
  Color : Yellow
  Weight (per ft) : 0.12 oz (3.4g)
  Diameter : 0.085 in (2.1mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.016 in (0.4mm)