Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Switches
 Distance / Range Sensors
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
 Encoders
BaneBots
Phidgets
Motion Sensors
Environmental Sensors
Navigation
 Input Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Sensors > Encoders > BaneBots >

Encoder, 36mm Gearbox Mount, Full kit

Item #: S-40-EN-G0361-KT
Availability: Discontinued
  Price: $38.00

Quantity

  Quantity Count  

  Price Each  

16$36.10
31$34.77
51$33.25
101$32.30



This encoder is designed and built specifically for BaneBots 36mm gearmotors. It mounts to the output shaft of the gearbox. All required mounting hardware and a cover is included.

It is a quadrature encoders, with two output signals. It can be used to monitor both speed and direction of rotation. Each signal is out of phase with the other, and depending on the direction of rotation, the signal will be either leading or lagging the other signal.

Specifications:
Power Requirements: +5VDC, +/-5%, < 20mA
Counts per revolution: 128
Signal duty Cycle: 40-60%
Max Shaft RPM: 1250

Notes:

1. The use of motor suppression capacitors is required to help reduce jitter and signal anomalies.

2. Due to manufacturing variances, we have noticed that the mounting holes do not always align correctly. You may have to make some modifications to account for this.

2. It is difficult to align a quadrature encoder without a dual-trace oscilloscope or other measurement equipment.  A rough calibration can be performed using the Phidgets Highspeed encoder interface board or any other encoder board that outputs direction of rotation.


Click Here for assembly instructions (pdf)