Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Switches
 Distance / Range Sensors
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
 Encoders
BaneBots
Phidgets
Motion Sensors
Environmental Sensors
Navigation
 Input Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Sensors > Encoders > BaneBots >

Encoder, 56mm Gearbox Mount, Full kit

Item #: S-40-EN-G0561-KT
Availability: In Stock
  Price: $39.50

Quantity



This encoder is designed and built specifically for our 56mm gearmotors. It mounts to the output shaft of the gearbox. All required mounting hardware and a cover is included.

It is a quadrature encoder, with two output signals. It can be used to monitor both speed and direction of rotation. Each signal is out of phase with the other, and depending on the direction of rotation, the signal will be either leading or lagging the other signal.

Our Encoder Divider kit greatly simplifies using the encoder. It converts the encoder outputs to a simple speed pulse and binary direction signal. It also aids in calibrating the encoder as well as providing power to it.

Specifications:
Power Requirements: +5VDC, +/-5%, < 20mA
Counts per revolution: 128
Signal duty Cycle: 40-60%
Max Shaft RPM: 1250