Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Modular Drive Units
Motor Mounts / Bearing Blocks
 Nuts/Bolts/Washers/Standoffs
 Robotic Bracket Systems
Sensor Brackets
Straps
Tools
 Transmissions / Gearboxes
 Wheels / Hubs / Casters
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Mechanics > Motor Mounts / Bearing Blocks >

3mm shaft, 38mm long, with flat

Item #: M-800-MR-M0163-38
Availability: In Stock
  Price: $1.00

Quantity

  Quantity Count  

  Price Each  

16$0.95
31$0.92
51$0.88
101$0.85



This a 3mm shaft similar to the ones on our 16mm gearmotors.
Diameter: 0.12 in (3 mm)
Length : 1.5 in (38.1 mm)
Weight : .06 oz (1.8g)
Shaft Extras: Flat