Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Mechanics > Motor Mounts / Bearing Blocks >

Bearing Block, 1 x .75 inch, 3mm, no Ball Bearing

Item #: M-800-PB-M0031
Availability: In Stock
  Price: $3.50

Quantity

  Quantity Count  

  Price Each  

16$3.33
31$3.20
51$3.06
101$2.98



This block can be used as a motor mount for the 16mm gearmotors or as a bearing block for a 3mm shaft. It is available with a bearing mounted if you want to use it as bearing block (3mm Bearing Block), or you can supply your own bearing.

Height: 0.75 in (19.1 mm)
Width: 1 in (25.4 mm)
Thickness: 0.19 in (4.8 mm)
Weight: 0.16 oz (4.5g)
Tapped Holes: 2-56
Material: Aluminum

We highly recommend using a bearing block to support long shafts.


robot
robotics shop robots robotics company robot shop