Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Mechanics > Bearings / Bearing Blocks > BaneBots >

Bearing Block, 1 x .75 inch, 3mm, no Ball Bearing

Item #: M-800-PB-M0031
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $3.50

Quantity

  Quantity Count  

  Price Each  

16$3.33
31$3.20
51$3.06
101$2.98


Information
This block can be used as a motor mount for the 16mm gearmotors or as a bearing block for a 3mm shaft. It is available with a bearing mounted if you want to use it as bearing block (3mm Bearing Block), or you can supply your own bearing.

Height: 0.75 in (19.1 mm)
Width: 1 in (25.4 mm)
Thickness: 0.19 in (4.8 mm)
Weight: 0.16 oz (4.5g)
Tapped Holes: 2-56
Material: Aluminum

We highly recommend using a bearing block to support long shafts.







Request Time: 1.25 - SID/ASID: 851819 | orynwojjyuqdtr5550wo4w45 - SERVER: WEB1