Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > DC / Stepper Motors & Linear Actuators > DC Motors >

Bearing Block, 1 x .75 inch, 3mm, with Ball Bearing

Item #: M-800-PB-M0031-BB
Availability: In Stock
  Price: $4.50

Quantity

  Quantity Count  

  Price Each  

16$4.28
31$4.12
51$3.94
101$3.83



This is a bearing block for designed for the 16mm gearmotors. It is also available without a bearing if you want to supply your own or use it as a motor mount (16mm Motor Mount).

Height: 0.75 in (19.1 mm)
Width: 1 in (25.4 mm)
Thickness: 0.19 in (4.8 mm)
Weight: 0.16 oz (4.5g)
Tapped Holes: 2-56
Material: Aluminum
Bearing Type: Ball Bearing
Bearing OD: 6mm
Bearing ID: 3mm
Bearing Thickness: 2mm

We highly recommend using a bearing block to support long shafts.


SSL
robot
robotics shop robots robotics company robot shop