Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > DC / Stepper Motors & Linear Actuators > DC Motors >

Bearing Block, 1.5 x 1.5 inch, 0.375 inch, with Ball Bearing

Item #: M-800-PB-S3751-BB
Availability: In Stock
  Price: $10.00

Quantity

  Quantity Count  

  Price Each  

16$9.50
31$9.15
51$8.75
101$8.50



This is a bearing block designed for the 36mm gearmotors. It is supplied with a ball bearing and is ready to use. It is also available without a bearing if you want to supply your own (1.5 inch Bearing Block without bearing).

Height: 1.5 in (38.1 mm)
Width: 1.5 in (38.1 mm)
Thickness: 0.38 in (9.5 mm)
Weight: 1.18 oz (33.5g)
Tapped Holes: 10-32
Material: Aluminum
Bearing Type: Ball Bearing
Bearing OD: 0.875 in (7/8 in)
Bearing ID: 0.375 in (3/8 in)
Bearing Thickness: 0.281 in (9/32")

We highly recommend using a bearing block to support long shafts.


SSL
robot
robotics shop robots robotics company robot shop