Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Modular Drive Units
Motor Mounts / Bearing Blocks
 Nuts/Bolts/Washers/Standoffs
 Robotic Bracket Systems
Sensor Brackets
Straps
Tools
 Transmissions / Gearboxes
 Wheels / Hubs / Casters
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Mechanics > Motor Mounts / Bearing Blocks >

Bearing Block, 1.75 x 1.75 inch, No Bearing

Item #: M-800-PB-S5001
Availability: In Stock
  Price: $10.50

Quantity

  Quantity Count  

  Price Each  

16$9.98
31$9.61
51$9.19
101$8.93



This is a bearing block designed for the 42mm gearmotors. It is supplied without a mounted bearing so that you can supply your own. It is also available with a bearing mounted (1.75 inch Bearing Block with bearing).

Height: 1.75 in (44.5 mm)
Width: 1.75 in (44.5 mm)
Thickness: 0.5 in (12.7 mm)
Weight: 1.72 oz (48.8g)
Tapped Holes: 10-32
Material: Aluminum

We highly recommend using a bearing block to support long shafts.