Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Garage Sale >

Bearing Block, 1.75 x 1.75 inch, 0.5 inch, with Ball Bearing -GARAGE SALE ITEM

Item #: M-800-PB-S5001-BB
Availability: In Stock
  Price: $11.75

Quantity

  Quantity Count  

  Price Each  

16$11.16
31$10.75
51$10.28
101$9.99



This is a bearing block designed for the 42mm gearmotors. It is supplied with a ball bearing and is ready to use. It is also available without a bearing if you want to supply your own (1.5 inch Bearing Block without bearing).

Height: 1.75 in (44.5 mm)
Width: 1.75 in (44.5 mm)
Thickness: 0.5 in (12.7 mm)
Weight: 2.45 oz (69.5g)
Tapped Holes: 10-32
Material: Aluminum
Bearing Type: Ball Bearing
Bearing OD: 1.125 in (1-1/8 in)
Bearing ID: 0.5 in (1/2 in)
Bearing Thickness: 0.313 in (5/16 in)

We highly recommend using a bearing block to support long shafts.