Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Modular Drive Units
Motor Mounts / Bearing Blocks
 Nuts/Bolts/Washers/Standoffs
 Robotic Bracket Systems
Sensor Brackets
Straps
Tools
 Transmissions / Gearboxes
 Wheels / Hubs / Casters
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Mechanics > Motor Mounts / Bearing Blocks >

Bearing Block, 2.5 x 2.5 inch, 0.5 inch, with Ball Bearing

Item #: M-800-PB-S5002-BB
Availability: In Stock
  Price: $12.50

Quantity

  Quantity Count  

  Price Each  

16$11.88
31$11.44
51$10.94
101$10.63



This is a bearing block designed for the 56mm gearmotors. It is supplied with a ball bearing and is ready to use.

Height: 2.5 in (63.5 mm)
Width: 2.5 in (64 mm)
Thickness: 0.5 in (12.7 mm)
Weight: 4.60 oz (130.4g)
Tapped Holes: 1/4-20
Material: Aluminum
Bearing Type: Ball Bearing
Bearing OD: 1.125 in (1-1/8 in)
Bearing ID: 0.5 in (1/2 in)
Bearing Thickness: 0.313 in (5/16 in)

We highly recommend using a bearing block to support long shafts