Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Modular Drive Units
Motor Mounts / Bearing Blocks
 Nuts/Bolts/Washers/Standoffs
 Robotic Bracket Systems
Sensor Brackets
Straps
Tools
 Transmissions / Gearboxes
 Wheels / Hubs / Casters
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Mechanics > Motor Mounts / Bearing Blocks >

Ball bearing, 3mm shaft, 6mm OD

Item #: M-800-MB-M003B-1
Availability: In Stock
  Price: $1.00

Quantity

  Quantity Count  

  Price Each  

16$0.95
31$0.92
51$0.88
101$0.85



Standard Ball Bearing

Bearing Type: Ball Bearing
Bearing OD: 6mm
Bearing ID: 3mm
Bearing Thickness: 2mm
Bearing Weight: 0.01 oz (0.2 g)
Type: Deep groove ball bearings
Shields: Double, Metal.