Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Accelerometers / Gyro >

Buffered 2g Accelerometer

Item #: S-300-DE-ACCM2G
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $22.95

Quantity

  Quantity Count  

  Price Each  

10$21.80
26$20.66
51$19.51
101$18.36


Information

Product Description

The DE-ACCM2G is an off the shelf 2 axis 2g accelerometer solution with analog outputs. It features integrated op amp buffers for direct connection to a microcontroller's analog inputs, or for driving heavier loads.

To maximise usability, it is designed to fit in the DIP-14 form factor, making the DE-ACCM2G suitable for breadboarding, perfboarding, and insertion into standard chip sockets. To keep things as simple as possible, there are only 4 pins - two for power, and two for the X and Y analog outputs.

Additional circuitry ensures that the product won't be damaged by reversed power connections, or voltages above the recommended ratings.

Don't want to solder the accelerometer directly to your PCB?  Worried about bending pins when you're breadboarding?  We include an IC socket with each Dimension Engineering accelerometer, so you don't have to worry!

Need more range? Try the 5g ACCM.

Product Specs

Model: DE-ACCM2G
Performance: Dual axis ±2g sensing
750mV/g sensitivity at 5V
500Hz bandwidth
Accurately drives up to a 3kΩ load
Protective Features: Reverse voltage protection
14v overvoltage protection
Output short protection
Applications: Motion, tilt and slope measurement
Shock sensing
Cute little tables for lego men
Datasheet: DE-ACCM2G.doc (185kb)
DE-ACCM2G.pdf (238kb)
ADXL322.pdf (358kb)
Example Projects: Hacking an alarm clock so you can punch it to make it shut up

Making a G meter for your car

David T.'s motor balancing experiments

Making a simple vibration meter








Request Time: 1.296875 - SID/ASID: 903420 | rjzkr5bwjc0g2c55o35tlgv1 - SERVER: WEB2