|
|
The Pololu USB 16-servo controller is the latest addition to our
line of R/C hobby servo controllers. The compact module measures just 1.9"x1.0"
including the USB connector, making it smaller than most 8-channel controllers,
and it offers both USB and asynchronous serial (UART) connectivity. No features
are compromised for the small size, as our USB controller supports independent
speed and range settings for each servo while deilvering 0.5-microsecond
resolution for smooth output across its broad output pulse range of 250
through 2750 microseconds.

When installed, the USB servo controller appears as a serial port to
the host computer. Programming is therefore as easy as sending commands
to a serial port, and as an added benefit, the servo controller is compatible
with many existing programs. The servo controller can be connected to additional
serial devices, such as our serial
motor controllers, and thereby function as both a servo controller and
a USB-to-UART bridge. The servo controller is compatible with USB 2.0 standards,
and driver support will initially be available for Windows 98 through XP.
With its dual USB and UART interface, the servo controller can at first
be used with a PC to quickly develop motion sequences with the advantage
of graphical interfaces and quick program changes. For projects without
dedicated PCs, such as small autonomous robots, the final motion sequences
can then be transferred to an embedded controller, which can communicate
with the servo controller over the standard asynchronous serial connection.
With the trend toward removing serial ports from new computers, the Pololu
USB 16-Servo Controller provides one of the most simple, small, and economical
alternatives to standard serial servo controllers.
We also have a non-USB
serial 16-servo controller and a
serial 8-servo controller, and stock a variety of
hobby RC servos.
| Feature summary |
- Control 16 R/C hobby servos
- Dual USB and UART interface
- Independent speed and range for each servo
- 0.5-microsecond resolution
- 50 Hz update rate
- Upgradable firmware
- Small size of 1.9"x1.0"
- USB A to mini-B
connector cable included!
|
|
|

View servos
|
Driver installation instructions
Before you connect your Pololu USB servo controller to a computer, you
must install its driver by following these steps:
Do steps 1-6 only once,
even if you are planning to connect multiple servo controllers or Pololu
USB-to-Serial adapters. These pre-installation steps need only be carried
out once, and the USB servo controller and USB-to-serial adapter drivers
are the same.
- Download this driver:
PololuUSB16-servo_usc01a.zip (234k)
- IMPORTANT: You must
extract the files in "PololuUSB16-servo_usc01a.zip" into a
temporary directory. DO NOT attempt to double-click or run
any of the files until you have extracted them.
- Open the temporary directory and run setup.exe. The "Install Driver"
dialog will open.
- Browse to the directory in which you would like the driver to be
installed and click "Install".
- In Windows XP, a "Software Installation" dialog will appear twice,
warning you that this driver has not been tested by Microsoft; click
"Continue Anyway" both times.
- When the installation is complete, a "setup" dialog that says, "Installation
Successful" will appear; click "OK".
Follow steps 7-10 for
each new servo controller you connect to your computer:
- Connect the Pololu USB servo controller to your computer; Windows
will detect the new hardware and open the "Found New Hardware Wizard".
- Select the automatic software installation option; if multiple drivers
are found, you will be prompted to "select the best match for your hardware"
from a list. Select the one for the Pololu USB servo controller.
- The "Hardware Installation" dialog will appear, warning you that
this driver has not been tested by Microsoft; click "Continue Anyway".
The installation should then complete; click "Finish".
- You will have to repeat steps 8 and 9 again (you have to install
one driver for the USB device and another for the serial device). After
that, you are ready to use the USB servo controller!
Some software will not allow
connection to higher COM port numbers. If you need to change the COM
port number assigned to your USB adapter, you can do so in the Windows
device manager.
Downloads:
|
|