Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motor & Servo Controllers > Servo Controllers >

Pololu 16-servo controller kit - On Sale Now!

Item #: C-100-SV-0240
Availability: In Stock
Usually ships in 1-2 Business Days
Retail: $47.00 Price: $37.60

Quantity


Information

View the user's guide (560k PDF)

The Pololu serial 16-servo controller allows you to control up to sixteen RC servos from almost any robot controller or computer. The interface to the servo controller is a standard RS-232 serial port or a TTL-level serial line, using any baud rate between 1200 and 38400 baud. Multiple servo controllers can be connected to a single serial line.

This servo controller is also compatible with the Scott Edwards MiniSSC II servo controller and any software written for it.

If you are interested in controlling fewer servos, you may want to consider the 8-servo version of this item. We also have a USB 16-servo controller.

servos
View servos

 
Note:: The Pololu serial 16-servo controller is a kit; before using it, you need to assemble the controller by soldering its components onto its circuit board. To use the servo controller in robotics projects, you need to connect it to your own servos and robot controller.

Device specifications

PCB size: 1.50" x 2.275"
Servo ports: 16
Resolution: 1 µs (about 0.1°)
Range: 250-2750 µs
Supply voltage: 5.6-25 V
Data voltage: 0 and 5 V
Pulse rate: 50 Hz
Serial baud rate: 1200-38400 (automatically detected)

Downloads:








Request Time: 1.28125 - SID/ASID: 886521 | mdkgcs332du3wp55fpp32cup - SERVER: WEB1