Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Motor & Servo Controllers > Servo Controllers >

Pololu Micro Serial Servo Controller (assembled)

Item #: C-100-SV-0207
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $19.95

Quantity


Information

User's guide (233k PDF)

servo size comparison
The Pololu micro serial servo controller (SSC) is a very compact solution for controlling up to eight radio control (RC) servos from a computer or microcontroller. The controller measures just 0.91" x 0.91", yet it is one of the most full-featured servo controllers available. Each servo speed and range can be controlled independently, the baud rate is detected automatically over a 1200-38400 bps range, and multiple units can be daisy-chained on one serial line to control up to 128 servos. Three status LEDs and an integrated level converter for RS-232 applications get you up and running quickly. The micro serial servo controller is dwarfed by even a standard servo, but it can control any standard RC servos, including giant 1/4-scale servos.

Pololu micro servo controller partial kit

This servo controller supports two separate communication protocols. One protocol is compatible with other Pololu servo controllers and motor controllers, and it offers individual range and speed control for each servo. This servo controller is also compatible with the Scott Edwards MiniSSC II servo controller and any software written for it.

servo size comparison
The servo controller is less than half the size and price of most 16-channel servo controllers. This means that the micro servo controller is an ideal solution even if you need to control more than eight servos, as in the case of a six-legged walking robot. Having multiple smaller controllers means less of a wiring mess since servos in one section of the robot can be connected to a more local controller.

Pololu micro servo controller back view
The back side of the board has all of the ports labeled, and two mounting holes allow you to secure the controller to your project. The logic supply and the servo supply can be tied together for single-battery operation, or the on-board voltage regulator allows the logic supply to be as high as 16V.

If you are interested in controlling more than 8 servos, you may want to consider the serial 16-servo controller. We also have a USB 16-servo controller.

servos
View servos

   


View all servo controllers

Device specifications

PCB size: 0.91" x 0.91"
Servo ports: 8
Resolution: 0.5 µs (about 0.05°)
Range: 250-2750 µs
Logic supply voltage: 5-16 V
Data voltage: 0 and 5 V
Pulse rate: 50 Hz
Serial baud rate: 1200-34800 (automatically detected)
Current consumption: 5 mA (average)

Downloads:








Request Time: 1.25 - SID/ASID: 1022612 | ngguf145a51jot3bvwjhjcvq - SERVER: WEB1