PLEASE NOTE: We DO NOT accept returns on this item.
This is a CIM motor identical to the one supplied by FIRST. This motor IS LEGAL for FIRST use.
Note: These motors are non-returnable.
Motor Specifications
| Performance |
| Model |
M4-R0062-12 |
| Operating v |
: 6v - 12v |
| Nominal v |
: 12v |
| No Load RPM |
: 5310 |
| No Load A |
: 2.7A |
| Stall Torque |
: 343.27 oz-in |
2424 mN-m |
| Stall Current |
: 133A |
| Kt |
: 2.58 oz-in/A |
18.2 mN-m/A |
| Kv |
: 443 rpm/V |
| Efficiency |
: 65% |
| RPM - Peak Eff |
: 4614 |
| Torque - Peak Eff |
: 45 oz-in/A |
317.8 mN-m |
| Current - Peak Eff |
: 19.8A |
|
| Physical |
| Weight |
: 46 oz |
(1304g) |
| Length - for motor |
: 4.32 in |
(109.6mm) |
| Diameter |
: 2.6 in |
(66mm) |
| ShaftDiameter |
: 0.31 in |
(8mm) |
| Shaft Length |
: 1.4 in |
(35.6mm) |
|