Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > DC / Stepper Motors & Linear Actuators > DC Motors >

FF-030 Motor - 6V

Item #: M-200-30-M1-FF030-60
Availability: In Stock
  Price: $3.20

Quantity

  Quantity Count  

  Price Each  

16$3.04
31$2.93
51$2.80
101$2.72



This is a high performance FF-030 motor. It features precious metal brushes and rare-earth magnets.

This motor is compatible with our 16mm Series Gearboxes. It comes with the pinion already mounted making replacing the motor an easy task.

Worried about voltage spikes and interference? Get some noise suppression capacitors for your motor! For more info and installation instructions, follow this link. 
Motor Specifications
Performance
Operating v : 0v - 7v
Nominal v : 6v
No Load RPM : 11720
No Load A : 0.1A
Stall Torque : 0.23 oz-in 1.7 mN-m
Stall Current : 0.4A
Kt : 0.57 oz-in/A 4 mN-m/A
Kv : 1953 rpm/V
Efficiency : 34%
RPM - Peak Eff : 8293
Current - Peak Eff : 0.2A
Physical
Weight : 0.3 oz (10g)
Length - for motor : 0.73 in (18.6mm)
Diameter : 0.61 in (15.5mm)
Width Across Flat : 0.47 in (12mm)
ShaftDiameter : 0.06 in (1.5mm)
Shaft Length : 0.22 in (5.6mm)
Mounting Screws (2)   M2


SSL
robot
robotics shop robots robotics company robot shop