Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > DC / Stepper Motors and Linear Actuators > DC Motors >

FF-050SK-1490 Mabuchi Motor - 6V

Item #: M-200-30-M2-FF050-60
Availability: In Stock

Price: $3.20

Quantity

  Quantity Count  

  Price Each  

16$3.04
31$2.93
51$2.80
101$2.72



This is a high performance Mabuchi FF-050SK-1490 motor. It features precious metal brushes and rare-earth magnets.

This is the motor that comes standard with our 16mm Series Gearmotors. It comes with the pinion already mounted making replacing the motor an easy task.

Worried about voltage spikes and interference? Get some noise suppression capacitors for your motor! For more info and installation instructions, follow this link.
 
Motor Specifications
Performance
Operating v : 4.5v - 8v
Nominal v : 6v
No Load RPM : 15025
No Load A : 0.2A
Stall Torque : 0.93 oz-in 6.6 mN-m
Stall Current : 1.9A
Kt : 0.49 oz-in/A 3.5 mN-m/A
Kv : 2504 rpm/V
Efficiency : 52%
RPM - Peak Eff : 11730
Current - Peak Eff : 0.5A
Physical
Weight : 0.6 oz (17g)
Length - for motor : 1.06 in (26.9mm)
Diameter : 0.61 in (15.5mm)
Width Across Flat : 0.47 in (12mm)
ShaftDiameter : 0.06 in (1.5mm)
Shaft Length : 0.2 in (5.1mm)
Mounting Screws (2)   M2


SSL
robot
robotics shop robots robotics company robot shop