(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Motors & Wheels > BaneBots Core Motors >

RS-540 Motor - 12V

Price: $6.99
Availibility: In Stock   
Item #: BB-M5-RS540-12

Quantity:
 



This is a Mabuchi style RS-540 motor with a 3-pole balanced armature.
Motor Specifications
Performance
Operating v : 4.5v - 12v
Nominal v : 12v
No Load RPM : 16800
No Load A : 1A
Stall Torque : 39.48 oz-in 278.8 mN-m
Stall Current : 42A
Kt : 0.94 oz-in/A 6.6 mN-m/A
Kv : 1400 rpm/V
Efficiency : 71%
RPM - Peak Eff : 14525
Current - Peak Eff : 6.6A
Physical
Weight : 5.4 oz (153g)
Length - for motor : 1.97 in (50mm)
Diameter : 1.41 in (35.8mm)
ShaftDiameter : 0.12 in (3.2mm)
Shaft Length : 0.3 in (7.6mm)
Mounting Screws (2) M3


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.