Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > DC / Stepper Motors & Linear Actuators > DC Motors >

RS2-550 Motor - 12V

Item #: M-200-30-M2-RS550-120
Availability: Back Order
  Price: $5.45

Quantity

  Quantity Count  

  Price Each  

16$5.18
31$4.99
51$4.77
101$4.63



This is a Mabuchi RS-550 motor with a 3-pole balanced armature.

This is the standard motor for our 42mm Series Gearmotors.

This motor comes with a set of noise dampening capacitors. For more info and installation instructions, follow this link.

 Motor Specifications
Performance
Operating v : 6v - 14.4v
Nominal v : 12v
No Load RPM : 19300
No Load A : 1.2A
Stall Torque : 70.55 oz-in 498.2 mN-m
Stall Current : 85A
Kt : 0.83 oz-in/A 5.9 mN-m/A
Kv : 1608 rpm/V
Efficiency : 70%
RPM - Peak Eff : 17250
Current - Peak Eff : 10A
Physical
Weight : 7.7 oz (218g)
Length - for motor : 2.24 in (57mm)
Diameter (with flux ring) : 1.52 in (38.5mm)
Diameter (no flux ring) : 1.41 in (35.8mm)
ShaftDiameter : 0.12 in (3.2mm)
Shaft Length : 0.3 in (7.6mm)
Mounting Screws (2)   M3


SSL
robot
robotics shop robots robotics company robot shop