Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robots > Domestic Robots >

Pleo

Item #: TY-20-PLEO
Availability: Discontinued
Price: $269.50

Quantity


Information
 

Pleo!

 
 

Pleo

 
 

 
     
 
Pleo Pleo from UGOBE Pleo from UGOBE Pleo from UGOBE
Click images to view larger versions!
 
     
 

Pleo DinosaurPleo, a one week-old dinosaur, is a robotic marvel and the newest member of your family!  On www.PleoWorld.com owners can connect, find training tips and download new enhancements to Pleo.

Pleo's sophisticated sensory system has devices that enable him to see, to sense touch, and to detect objects: a color camera, sound sensors, 2 infrared sensors, 14 motors, over 100 gears, 8 touch sensors, and an orientation sensor. Not intended for children under the age of 8.

Includes Companion’s Guide, Training Leaf, Pleo Identity Card, NiMH Rechargeable Battery and AC Charger. Pleo's replaceable, rechargeable NiMH battery recharges in four hours, which provides approximately one hour of operation.

 
     
 
Click images to view larger versions!
 
     

Technical Specifications

Every Pleo™ Life Form includes:

Significant Processing Power
• 2 32-bit Microprocessors – central and image processing
• 4 8-bit Subprocessors – motor control

Highly Articulated Movement
• 14 Motors
• Over 100 custom-designed gears

Complex Sensory Network
• Camera-based vision system – light detection and navigation
• 2 Microphones – binaural hearing
• 8 Skin sensors – head, chin, shoulders, back, feet
• 4 Foot switches – surface detection
• 14 Force-feedback sensors – one per joint
• Orientation tilt sensor – body position
• Infrared mouth sensor – object detection

Multiple Data Ports
• Mini USB™ port – online downloads
• SD™ card slot – Pleo add-ons
• Infrared transceiver – Pleo-to-Pleo communications

High-Quality Sound
• 2 Speakers – mouth and back

Power Source
• Rechargeable and replaceable NiMH battery pack

Included items: Pleo, Companion’s Guide, AC Adaptor, Pleo Identity Card, Training Leaf

Pleo size specs: 20.7" long, 6" wide, 7.5" tall, 3.5 lbs.

UL recognized AC Adaptor. 120v AC, 60 Hz 230 mA / 12v DC 800 mA.
FOR USE IN DRY, INDOOR LOCATIONS ONLY.
Complies with ASTM F963-2005.
NiMH RECHARGEABLE BATTERY PACK – DO NOT EXPOSE TO FIRE AND PLEASE DISPOSE RESPONSIBLY.
Pleo color and appearance may vary slightly from those shown on this package.








Request Time: 1.171875 - SID/ASID: 851891 | h5r5ds45dgj5tsjihko4ulfy - SERVER: WEB1