Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Modular Drive Units
Tracks
Wheels
Motor Mounts / Bearing Blocks
 Nuts/Bolts/Washers/Standoffs
 Robotic Bracket Systems
Sensor Brackets
Straps
Tools
 Transmissions / Gearboxes
 Wheels / Hubs / Casters
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Mechanics > Modular Drive Units > Tracks >

Track Sprocket - 9 Link (Pair)

Item #: M-100-MDU-SPRK-02
Availability: In Stock
  Price: $9.95

Quantity



These sprockets fit the 2" and 3" Lynxmotion tracks.
Sprocket diameter with tracks is 3.75"
Designed to be used back to back for a dual sprocket configuration.

See "Related Items" section for compatible hubs.