Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > DC / Stepper Motors and Linear Actuators > Linear Actuators >

4 Inch Stroke 110 LB Linear Actuator

Item #: M-200-50-5-1577-4
Availability: Back Order

Price: $129.99

Quantity

  Quantity Count  

  Price Each  

6$159.98
11$156.68
26$148.44
51$143.49



12 VDC 110 LB. LINEAR ACTUATOR
Brand new, Creative Werks part number LACT4P linear actuator. Built-in potentiometer allows for use with position-sensing circuits. Metal housing is water resistant and sealed against dust. Permanent magnet motor. Non-adjustable limit switches at end of stroke both directions.

SPECIFICATIONS
  • 12 VDC
  • 4" stroke
  • 110 lb. max load capacity
  • 550 lb. max static capacity
  • 0.5 in/sec. @ max load
  • Retracted length 9.45"
  • 1/4" pin holes
  • Weight: 2.8 lbs
  • For detailed dimensions, see Spec Sheet

Downloads:

Links:



SSL
robot
robotics shop robots robotics company robot shop