Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Motors / Servos / Actuators > Linear Actuators >

4" STROKE 110 LB 12 VDC LINEAR ACTUATOR

Item #: M-200-50-5-1577-4
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $164.93

Quantity

  Quantity Count  

  Price Each  

6$159.98
11$156.68
26$148.44
51$143.49


Information
12 VDC 110 LB. LINEAR ACTUATOR
Brand new, SPAL part number LACT4P linear actuator. Built-in potentiometer allows for use with position-sensing circuits. Metal housing is water resistant and sealed against dust. Permanent magnet motor. Non-adjustable limit switches at end of stroke both directions.

SPECIFICATIONS
  • 12 VDC
  • 4" stroke
  • 110 lb. max load capacity
  • 550 lb. max static capacity
  • 0.5 in/sec. @ max load
  • Retracted length 9.45"
  • 1/4" pin holes
  • Weight: 2.8 lbs
  • For detailed dimensions, see Spec Sheet

Downloads:

Links:








Request Time: 1.40625 - SID/ASID: 1022616 | 5ircwv55rkxvqevuxzjzdt55 - SERVER: WEB1