|
|
Home > Robot Parts > Linear Actuators > Large Linear Actuators >
6 Inch Stroke 110 LB Linear Actuator with Feedback
|
Price:
|
$109.95
|
|
Availibility:
|
In Stock
|
|
Item #:
|
M-200-50-5-1577-6
|
12 VDC 110 LB. LINEAR ACTUATOR
Brand new, Creative Werks part number LACT6P linear actuator. Built-in
potentiometer allows for use with position-sensing circuits. Metal
housing is water resistant and sealed against dust. Permanent magnet
motor. Non-adjustable limit switches at end of stroke both directions.
SPECIFICATIONS
- 12 VDC
- 6" stroke
- 110 lb. max load capacity
- 550 lb. max static capacity
- 0.5 in/sec. @ max load
|
- Retracted length 11.5"
- 1/4" pin holes
- Weight: 2.9 lbs
- For detailed dimensions, see
Spec Sheet
|
Downloads:
Links:
|