Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 DC Motors
 Servos
Stepper Motors
Linear Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Motors / Servos / Actuators > Linear Actuators >

6" STROKE 110 LB 12 VDC LINEAR ACTUATOR

Item #: M-200-50-5-1577-6
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $164.93

Quantity

  Quantity Count  

  Price Each  

6$159.98
11$156.68
26$148.44
51$143.49





12 VDC 110 LB. LINEAR ACTUATOR
Brand new, SPAL part number LACT6P linear actuator. Built-in potentiometer allows for use with position-sensing circuits. Metal housing is water resistant and sealed against dust. Permanent magnet motor. Non-adjustable limit switches at end of stroke both directions.

SPECIFICATIONS
  • 12 VDC
  • 6" stroke
  • 110 lb. max load capacity
  • 550 lb. max static capacity
  • 0.5 in/sec. @ max load
  • Retracted length 11.5"
  • 1/4" pin holes
  • Weight: 2.9 lbs
  • For detailed dimensions, see Spec Sheet

Downloads:

Links: