Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Linear Actuators > Large Linear Actuators >

12 Inch Stroke 110 LB Linear Actuator with Feedback

Item #: M-200-50-5-1577-12
Availability: In Stock

Price:$113.95

Quantity



12 VDC 110 LB. LINEAR ACTUATOR
Brand new, Creative Werks part number LACT12P linear actuator. Built-in potentiometer allows for use with position-sensing circuits. Metal housing is water resistant and sealed against dust. Permanent magnet motor. Non-adjustable limit switches at end of stroke both directions.

SPECIFICATIONS
  • 12 VDC
  • 12" stroke
  • 110 lb. max load capacity
  • 550 lb. max static capacity
  • 0.5 in/sec. @ max load
  • Retracted length 17-1/2"
  • 1/4" pin holes
  • Weight: 3.5 lbs
  • For detailed dimensions, see Spec Sheet

Downloads:

Links:


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.