Home > Robot Parts > Communication > Xbee Wireless Robotic Communication >
XBee 1mW Communication Module
Item #: C-200-WLXBEE
Availability: In Stock
Price:$21.95
This is the very popular 2.4GHz XBee module from Digi (formally Maxstream). These modules take the
802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.
It is pin-compatible with the communication module socket on the Robotics Connection
Serializer
WL Robot Controller. We use the
Xbee Explorer USB module to program the Xbee units, which is also used as a PC interface.
Features:
- 3.3V @ 50mA
- 250kbps Max data rate
- 1mW output (+0dBm)
- 300ft (100m) range
- Built-in antenna
- Fully FCC certified
- 6 10-bit ADC input pins
- 8 digital IO pins
- 128-bit encryption
- Local or over-air configuration
- AT or API command set
Documentation: