Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Phidget I/O Boards
Relays & Switching Controls
Robotics Connection Serializer
BASIC Stamp
Atmel
PIC
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > I/O Boards & Robot Controllers > Robotics Connection Serializer >

XBee 1mW Communication Module

Item #: C-200-WLXBEE
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $21.95

Quantity





This is the very popular 2.4GHz XBee module from Digi (formally Maxstream). These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

It is pin-compatible with the communication module socket on the Robotics Connection Serializer WL Robot Controller. We send these modules out with their baud rate set to 19200 (rather than the 9600 factory default) for compatibility with the Serializer. We use the Xbee Explorer USB module to program the Xbee units, which is also used as a PC interface.


Features:
  • 3.3V @ 50mA
  • 250kbps Max data rate
  • 1mW output (+0dBm)
  • 300ft (100m) range
  • Built-in antenna
  • Fully FCC certified
  • 6 10-bit ADC input pins
  • 8 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set
Documentation: