Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Beginner Robotics Kits
 Modular Robotics Systems
 Advanced Robotics and Tools
CoroWare
Humanoids
Phidgets
 Robotics Connection
Hardware and Accessories
Robot Kits
Serializer Robot Controller
Robotics Connection Sensors
Surveyor
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Education > Advanced Robotics and Tools > Robotics Connection > Serializer Robot Controller >

WLAN Tri-band UFL Antenna

Item #: C-200-ANT
Availability: In Stock
  Price: $7.50

Quantity

  Quantity Count  

  Price Each  

10$7.28
26$7.13
51$6.75
101$6.53



This Antenna provides a 2.5dBi gain for our Bluetooth Serial Interface Modules sold with the Serializer .NET Robot Controller. They also work with the XBee and XBee Pro modules with an external antenna connector.

The antenna is 96mm in length when straight, and has a U.FL connector on the end of a 100mm cable.

The antenna hinges and allows both straight, 45 degree angle, and right angle use.

The antenna is designed to snap into a hole.

Manufacturer's Data Sheet.