Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Switches & Relays
 Wiring / Cables
 Mechanics
 Sensors
 Accessories
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Garage Sale >

12AWG High Strand Count Silicone Wire, Black, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-12B40-BC
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $59.46

Quantity

  Quantity Count  

  Price Each  

16$73.36
31$70.66
51$67.57
101$64.06
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 12AWG
Stranding : 665/40
Color : Black
Weight (ft) : 0.45 oz (12.8g)
Diameter : 0.16 in (4.1mm)
Insulation Thickness : 0.032 in (0.8mm)