Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Wiring / Cables > Wiring >

12AWG High Strand Count Silicone Wire, Black, 100 ft

Item #: AC-1200-10-WB-12B40-BC
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $77.22

Quantity

  Quantity Count  

  Price Each  

16$73.36
31$70.66
51$67.57
101$64.06


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 12AWG
Stranding : 665/40
Color : Black
Weight (ft) : 0.45 oz (12.8g)
Diameter : 0.16 in (4.1mm)
Insulation Thickness : 0.032 in (0.8mm)







Request Time: 1.15625 - SID/ASID: 851809 | wswdksa3eit2wu45rfsjtvv1 - SERVER: WEB1