Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Garage Sale >

12AWG High Strand Count Silicone Wire, Black, 25 ft - Garage Sale Item!

Item #: AC-1200-10-WB-12B40-BC25
Availability: Discontinued
Price: $17.06

Quantity

  Quantity Count  

  Price Each  

16$21.04
31$20.27
51$19.38
101$18.83


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 12AWG
Stranding : 665/40
Color : Yellow
Weight (ft) : 0.45 oz (12.8g)
Diameter : 0.16 in (4.1mm)
Insulation Thickness : 0.032 in (0.8mm)







Request Time: 1.234375 - SID/ASID: 1018687 | ktm5enrfqsrzfy3ujxb4s545 - SERVER: WEB1