Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Garage Sale >

12AWG High Strand Count Silicone Wire, Red, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-12B40-RC
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $59.46

Quantity

  Quantity Count  

  Price Each  

16$73.36
31$70.66
51$67.57
101$65.64


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 12AWG
Stranding : 665/40
Color : Red
Weight (ft) : 0.45 oz (12.8g)
Diameter : 0.16 in (4.1mm)
Insulation Thickness : 0.032 in (0.8mm)







Request Time: 1.265625 - SID/ASID: 1022564 | 5szom255onaycr55vxfgkuzr - SERVER: WEB1