Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Garage Sale >

12AWG High Strand Count Silicone Wire, Yellow, 25 ft - Garage Sale Item!

Item #: AC-1200-10-WB-12B40-YC25
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $17.06

Quantity

  Quantity Count  

  Price Each  

16$21.04
31$20.27
51$19.38
101$18.83


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

AWG : 12AWG
Stranding : 665/40
Color : Yellow
Weight (ft) : 0.45 oz (12.8g)
Diameter : 0.16 in (4.1mm)
Insulation Thickness : 0.032 in (0.8mm)







Request Time: 1.21875 - SID/ASID: 1018650 | hk42eo553121qo55wefs3rfo - SERVER: WEB1