Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Wiring / Cables > Wiring >

12AWG High Strand Count Silicone Wire Combo Pack (100 ft)

Item #: AC-1200-10-WB-12B40-C100
Availability: Discontinued
Price: $220.15

Quantity

  Quantity Count  

  Price Each  

16$209.14
31$201.44
51$192.63
101$187.13


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire. Three 100' spools, one of each color (red, black, and yellow)

AWG : 12AWG
Stranding : 665/40
Weight (ft) : 0.45 oz (12.8g)
Diameter : 0.16 in (4.1mm)
Insulation Thickness : 0.032 in (0.8mm)







Request Time: 1.21875 - SID/ASID: 1022642 | 0szenv45e5ay3245lyxhjaeu - SERVER: WEB1