Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
What
Scribbler Robot
Price: $99.99

MechRC Humanoid Robot MechRC Humanoid Robot, mechrc, MechRC Robot, MechRC Humanoid
Price: $599.99

Transaction Processing
 
 
Home > Robot Parts > Garage Sale >

20AWG High Strand Count Silicone Wire, Black, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-20A44-BC
Availability: Discontinued
  Price: $23.42

Quantity

  Quantity Count  

  Price Each  

16$28.90
31$27.83
51$26.62
101$25.86




Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.
 
AWG : 20AWG
Stranding : 266/44
Weight (per foot) : 0.09 oz (2.6g)
Diameter : 0.075 in (1.9mm)
Insulation Thickness : 0.016 in (0.4mm)