Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
Wiring
Servo Cables & Extenders
Sensor Cables
Multipin Cable Connectors
USB/Serial Cables & Hubs
 Mechanics
 Sensors
 Accessories
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Wiring / Cables > Wiring >

20AWG High Strand Count Silicone Wire, Black, 25 ft - Garage Sale Item!

Item #: AC-1200-10-WB-20A44-BC25
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $8.00

Quantity

  Quantity Count  

  Price Each  

16$9.94
31$9.57
51$9.15
101$8.89






Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.
 
AWG : 20AWG
Stranding : 266/44
Weight (per foot) : 0.09 oz (2.6g)
Diameter : 0.075 in (1.9mm)
Insulation Thickness : 0.016 in (0.4mm)