Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Garage Sale >

20AWG High Strand Count Silicone Wire, Red, 25 ft - Garage Sale Item!

Item #: AC-1200-10-WB-20A44-RC25
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $8.05

Quantity

  Quantity Count  

  Price Each  

16$9.94
31$9.57
51$9.15
101$8.89


Information

Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.
 
AWG : 20AWG
Stranding : 266/44
Weight (per foot) : 0.09 oz (2.6g)
Diameter : 0.075 in (1.9mm)
Insulation Thickness : 0.016 in (0.4mm)







Request Time: 1.359375 - SID/ASID: 886263 | h31wsrf2fwhhezbofhgpl345 - SERVER: WEB1