Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Wiring / Cables > Wiring >

20AWG High Strand Count Silicone Wire Combo Pack (100 ft)

Item #: AC-1200-10-WB-20A44-C100
Availability: Discontinued
Price: $86.73

Quantity

  Quantity Count  

  Price Each  

16$82.39
31$79.36
51$75.89
101$73.72


Information

Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire. Three 100' spools, one of each color (red, black, and yellow)
 
AWG : 20AWG
Stranding : 266/44
Weight (per foot) : 0.09 oz (2.6g)
Diameter : 0.075 in (1.9mm)
Insulation Thickness : 0.016 in (0.4mm)







Request Time: 1.3125 - SID/ASID: 1022595 | 5k5ynvyazwe5ctzq0nwi0ujc - SERVER: WEB1